??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
121152
Bushing Symbol
H-28
Material
Steel
Bore
28 mm
Bushing Keyway
8x3.3 mm
Shaft Keyseat (Ref)
8x7 mm
Bushing Torque Capacity
113 Nm
A
6.4 mm
B Diameter
41.4 mm
C Hub Dia.-CI 30 Iron
76.2 mm
C Hub Dia.-Steel
69.9 mm
D Diameter
63.5 mm
E
33.3 mm
F
22.2 mm
G
4.8 mm
Bolt Circle
50.8 mm
Bolt Quantity
2
Bolt Size
M6x1 mm
Bolt Lenght
22 mm
Bolt Torque
9.6 Nm
Slot Depth
23.830 mm
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
7.874 mm
Required Wrench Clearence L-Install Conventional Mounting
61.722 mm
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
26.162 mm
Required Wrench Clearance M-Remove Conventional Mounting
80.01 mm
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
26.162 mm
Required Wrench Clearance L-Install Reverse Mounting
80.01 mm
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
37.084 mm
Required Wrench Clearance M-Remove Reverse Mounting
90.932 mm
Reference
39.0398 mm
Download CAD models
Previews